How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | LL: | 2.95 in |
| D: | 4.19 | P: | 3.51 in |
| BE: | 0.38 in | H: | 0.53 in |
| BD: | 5.88 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| AF: | 0.25 | I: | 5.02 in |
| AG: | 6.31 | AK: | 4.5 |
| G: | 2.87 | LQ: | 5.88 in |
| V: | 2.51 in | AJ: | 5.88 |
| BF: | 0.41 | AB: | 5.57 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Bore Code: | 24 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Output RPM: | 117 | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 5.28 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Model Code: | 32YF | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

