How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | T: | 1.5 |
| AF: | 0.25 | H: | 0.53 in |
| BE: | 0.38 in | P: | 3.51 in |
| AJ: | 5.88 | D: | 4.19 |
| LL: | 2.95 in | LQ: | 5.88 in |
| AB: | 5.57 | I: | 5.02 in |
| AG: | 6.31 | AA: | 12.06 |
| V: | 2.51 in | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| G: | 2.87 | BD: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.19 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 87.5 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

