How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | LQ: | 5.88 in |
| T: | 1.5 | D: | 4.19 |
| BE: | 0.38 in | G: | 2.87 |
| AB: | 5.57 | AK: | 4.5 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AA: | 12.06 |
| P: | 3.51 in | BF: | 0.41 |
| AF: | 0.25 | I: | 5.02 in |
| BD: | 5.88 | H: | 0.53 in |
| LL: | 2.95 in | AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

