How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.51 in |
| H: | 0.53 in | BD: | 5.88 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AK: | 4.5 | D: | 4.19 |
| G: | 2.87 | BF: | 0.41 |
| LL: | 2.95 in | AJ: | 5.88 |
| T: | 1.5 | P: | 3.51 in |
| AG: | 6.31 | AE2: | 0.57 |
| AF: | 0.25 | AA: | 12.06 |
| LQ: | 5.88 in | AB: | 5.57 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 3 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

