How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | LQ: | 5.88 in |
| AA: | 12.06 | G: | 2.87 |
| AG: | 6.31 | H: | 0.53 in |
| I: | 5.02 in | AJ: | 5.88 |
| AB: | 5.57 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| D: | 4.19 | T: | 1.5 |
| AF: | 0.25 | BE: | 0.38 in |
| BF: | 0.41 | P: | 3.51 in |
| BD: | 5.88 | V: | 2.51 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Bore Code: | 24 |
| Model Code: | 32YF | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3 | Output Diameter (in): | 1.5 in |
| Assembly: | YF-1 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

