How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BF: | 0.41 |
| V: | 2.51 in | BE: | 0.38 in |
| LQ: | 5.88 in | AK: | 4.5 |
| AB: | 5.57 | AJ: | 5.88 |
| I: | 5.02 in | P: | 3.51 in |
| AE2: | 0.57 | D: | 4.19 |
| T: | 1.5 | LL: | 2.95 in |
| AA: | 12.06 | BD: | 5.88 |
| AF: | 0.25 | H: | 0.53 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Series Code: | OE | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 3 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Model Code: | 32YF | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.5 in |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

