How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 12.06 |
| G: | 2.87 | P: | 3.51 in |
| AE2: | 0.57 | I: | 5.02 in |
| BE: | 0.38 in | T: | 1.5 |
| AF: | 0.25 | D: | 4.19 |
| AJ: | 5.88 | LL: | 2.95 in |
| BF: | 0.41 | BD: | 5.88 |
| V: | 2.51 in | LQ: | 5.88 in |
| AG: | 6.31 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Model Code: | 32YF | Ratio: | 5:1 |
| Output RPM: | 339 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Bore Code: | 24 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 9.14 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

