How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| H: | 0.53 in | T: | 1.5 |
| AA: | 12.06 | AK: | 4.5 |
| I: | 5.02 in | D: | 4.19 |
| G: | 2.87 | V: | 2.51 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | AF: | 0.25 |
| LL: | 2.95 in | P: | 3.51 in |
| BF: | 0.41 | LQ: | 5.88 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.84 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 24 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Output RPM: | 233 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

