How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.51 in |
| P: | 3.51 in | D: | 4.19 |
| LL: | 2.95 in | G: | 2.87 |
| AG: | 6.31 | H: | 0.53 in |
| LQ: | 5.88 in | AF: | 0.25 |
| I: | 5.02 in | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | T: | 1.5 |
| AA: | 12.06 | AB: | 5.57 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 7.84 |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

