How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | LQ: | 5.88 in |
| I: | 5.02 in | BE: | 0.38 in |
| BD: | 5.88 | G: | 2.87 |
| V: | 2.51 in | BF: | 0.41 |
| AB: | 5.57 | AE2: | 0.57 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1.5 | LL: | 2.95 in |
| H: | 0.53 in | D: | 4.19 |
| AF: | 0.25 | AG: | 6.31 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Series Code: | OE | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Ratio: | 80:1 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.03 |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

