How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BF: | 0.41 |
| AK: | 4.5 | AG: | 6.31 |
| AB: | 5.57 | D: | 4.19 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | BD: | 5.88 |
| V: | 2.51 in | LQ: | 5.88 in |
| LL: | 2.95 in | T: | 1.625 |
| AJ: | 5.88 | AA: | 12.06 |
| I: | 5.02 in | P: | 3.51 in |
| AF: | 0.25 | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 10:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 7.03 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 26 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

