How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| H: | 0.53 in | P: | 3.51 in |
| AA: | 12.06 | V: | 2.51 in |
| AJ: | 5.88 | G: | 2.87 |
| AE2: | 0.57 | I: | 5.02 in |
| LQ: | 5.88 in | D: | 4.19 |
| AF: | 0.25 | AG: | 6.31 |
| AK: | 4.5 | T: | 1.625 |
| BE: | 0.38 in | AB: | 5.57 |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.28 |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Bore Code: | 26 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

