How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 4.19 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 2.51 in | G: | 2.87 |
| AF: | 0.25 | T: | 1.625 |
| AG: | 6.31 | AA: | 12.06 |
| LQ: | 5.88 in | BD: | 5.88 |
| AB: | 5.57 | H: | 0.53 in |
| P: | 3.51 in | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| I: | 5.02 in | AE2: | 0.57 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 0.875 | Ratio: | 20:1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 87.5 |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 4.19 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

