How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.25 |
| AE2: | 0.57 | D: | 4.19 |
| BE: | 0.38 in | AB: | 5.57 |
| LQ: | 5.88 in | P: | 3.51 in |
| V: | 2.51 in | AK: | 4.5 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | BD: | 5.88 |
| T: | 1.625 | G: | 2.87 |
| AJ: | 5.88 | AG: | 6.31 |
| LL: | 2.95 in | I: | 5.02 in |
Technical Specifications
| Model Code: | 32YF | Ratio: | 20:1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 4.19 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Output RPM: | 87.5 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

