How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.57 |
| I: | 5.02 in | BF: | 0.41 |
| G: | 2.87 | LL: | 2.95 in |
| P: | 3.51 in | LQ: | 5.88 in |
| AG: | 6.31 | T: | 1.625 |
| AA: | 12.06 | AJ: | 5.88 |
| AF: | 0.25 | D: | 4.19 |
| AB: | 5.57 | H: | 0.53 in |
| BD: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
Technical Specifications
| Ratio: | 30:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Model Code: | 32YF |
| Input HP @ 1750 RPM: | 3 | Bore Code: | 26 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

