How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | V: | 2.51 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AG: | 6.31 |
| T: | 1.625 | AE2: | 0.57 |
| BE: | 0.38 in | AA: | 12.06 |
| AJ: | 5.88 | AK: | 4.5 |
| AF: | 0.25 | LQ: | 5.88 in |
| H: | 0.53 in | P: | 3.51 in |
| AB: | 5.57 | LL: | 2.95 in |
| G: | 2.87 | I: | 5.02 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

