How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| LL: | 2.95 in | AG: | 6.31 |
| BE: | 0.38 in | T: | 1.625 |
| AF: | 0.25 | AK: | 4.5 |
| LQ: | 5.88 in | AA: | 12.06 |
| D: | 4.19 | AJ: | 5.88 |
| BD: | 5.88 | I: | 5.02 in |
| H: | 0.53 in | AB: | 5.57 |
| AE2: | 0.57 | P: | 3.51 in |
Technical Specifications
| Ratio Range: | 40:1 | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 2.35 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

