How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LL: | 2.95 in |
| AF: | 0.25 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| AA: | 12.06 | BD: | 5.88 |
| T: | 1.625 | AE2: | 0.57 |
| H: | 0.53 in | AK: | 4.5 |
| LQ: | 5.88 in | AB: | 5.57 |
| BE: | 0.38 in | D: | 4.19 |
| BF: | 0.41 | P: | 3.51 in |
| AG: | 6.31 | G: | 2.87 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Model Code: | 32YF | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.35 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Series Code: | OE | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

