How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | AB: | 5.57 |
| G: | 2.87 | D: | 4.19 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| T: | 1.625 | V: | 2.51 in |
| AJ: | 5.88 | AG: | 6.31 |
| AF: | 0.25 | LL: | 2.95 in |
| BE: | 0.38 in | AA: | 12.06 |
| AE2: | 0.57 | AK: | 4.5 |
| I: | 5.02 in | BF: | 0.41 |
| P: | 3.51 in | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Bore Code: | 26 |
| Service Factor: | 1 | Output RPM: | 339 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 9.14 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Model Code: | 32YF |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

