How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | H: | 0.53 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | BD: | 5.88 |
| P: | 3.51 in | AK: | 4.5 |
| LL: | 2.95 in | AG: | 6.31 |
| I: | 5.02 in | BF: | 0.41 |
| AE2: | 0.57 | D: | 4.19 |
| BE: | 0.38 in | V: | 2.51 in |
| AF: | 0.25 | G: | 2.87 |
| T: | 1.625 | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Model Code: | 32YF |
| Input RPM: | 1,750 | Output RPM: | 339 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 9.14 | Bore Code: | 26 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

