How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 4.19 |
| BF: | 0.41 | LQ: | 5.88 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| T: | 1.625 | BD: | 5.88 |
| AE2: | 0.57 | AF: | 0.25 |
| AJ: | 5.88 | P: | 3.51 in |
| I: | 5.02 in | AB: | 5.57 |
| AA: | 12.06 | BE: | 0.38 in |
| LL: | 2.95 in | G: | 2.87 |
| H: | 0.53 in | AG: | 6.31 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.91 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 50:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Gear Type: | Worm |
| Bore Code: | 26 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

