How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | LQ: | 5.88 in |
| D: | 4.19 | H: | 0.53 in |
| AE2: | 0.57 | AJ: | 5.88 |
| AF: | 0.25 | T: | 1.625 |
| LL: | 2.95 in | BD: | 5.88 |
| BE: | 0.38 in | P: | 3.51 in |
| AB: | 5.57 | V: | 2.51 in |
| AK: | 4.5 | AA: | 12.06 |
| G: | 2.87 | AG: | 6.31 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Model Code: | 32YF | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 26 | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

