How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.625 |
| AG: | 6.31 | G: | 2.87 |
| BE: | 0.38 in | P: | 3.51 in |
| H: | 0.53 in | LL: | 2.95 in |
| AE2: | 0.57 | BD: | 5.88 |
| AJ: | 5.88 | V: | 2.51 in |
| AK: | 4.5 | AA: | 12.06 |
| I: | 5.02 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | LQ: | 5.88 in |
| AF: | 0.25 | D: | 4.19 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.57 |
| Output Diameter (in): | 1.625 in | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Bore Code: | 26 | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

