How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | D: | 4.19 |
| AF: | 0.25 | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| T: | 1.625 | LL: | 2.95 in |
| AJ: | 5.88 | BD: | 5.88 |
| P: | 3.51 in | AB: | 5.57 |
| G: | 2.87 | V: | 2.51 in |
| BF: | 0.41 | I: | 5.02 in |
| AE2: | 0.57 | AG: | 6.31 |
| H: | 0.53 in | LQ: | 5.88 in |
Technical Specifications
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 1.57 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Input Bore (C Face): | 0.875 | Ratio: | 60:1 |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 26 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

