How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BE1: | 0.5 in |
| AG: | 6.31 | AE2: | 0.57 |
| P: | 3.51 in | AJ: | 7.25 |
| I: | 5.02 in | BF: | 0.53 |
| H: | 0.53 in | V: | 2.51 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| T: | 1.625 | LQ1: | 6.31 in |
| LL: | 2.95 in | AF: | 0.25 |
| BD: | 9 | G: | 2.87 |
| AB: | 5.57 | AK: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.03 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 10:1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Model Code: | 32YF | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

