How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | I: | 5.02 in |
| V: | 2.51 in | T: | 1.625 |
| P: | 3.51 in | H: | 0.53 in |
| AE2: | 0.57 | D: | 4.19 |
| AJ: | 7.25 | AA: | 12.06 |
| AG: | 6.31 | AF: | 0.25 |
| BD: | 9 | AK: | 8.5 |
| AB: | 5.57 | G: | 2.87 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | LL: | 2.95 in |
Technical Specifications
| Ratio: | 10:1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3.25 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.03 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | 32YF |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

