How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 2.87 |
| I: | 5.02 in | V: | 2.51 in |
| AA: | 12.06 | AE2: | 0.57 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| T: | 1.625 | BD: | 9 |
| AK: | 8.5 | AF: | 0.25 |
| LL: | 2.95 in | D: | 4.19 |
| BF: | 0.53 | AB: | 5.57 |
| P: | 3.51 in | BE1: | 0.5 in |
| LQ1: | 6.31 in | AJ: | 7.25 |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Bore Code: | 26 | Gear Type: | Worm |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Model Code: | 32YF |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.691 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

