How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 2.95 in |
| AF: | 0.25 | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
| D: | 4.19 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| G: | 2.87 | AE2: | 0.57 |
| AK: | 8.5 | H: | 0.53 in |
| T: | 1.625 | AG: | 6.31 |
| LQ1: | 6.31 in | AA: | 12.06 |
| AB: | 5.57 | P: | 3.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.625 in | Assembly: | YF-1 |
| Model Code: | 32YF | Output Shaft Direction: | 1 |
| Bore Code: | 26 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.691 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

