How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | V: | 2.51 in |
| D: | 4.19 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| LL: | 2.95 in | BD: | 9 |
| AE2: | 0.57 | P: | 3.51 in |
| AA: | 12.06 | BF: | 0.53 |
| AJ: | 7.25 | H: | 0.53 in |
| T: | 1.625 | AG: | 6.31 |
| AF: | 0.25 | AK: | 8.5 |
| BE1: | 0.5 in | G: | 2.87 |
Technical Specifications
| Ratio: | 15:1 | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Model Code: | 32YF | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 5.28 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

