How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 3.51 in |
| AJ: | 7.25 | BD: | 9 |
| G: | 2.87 | AB: | 5.57 |
| AF: | 0.25 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| I: | 5.02 in | BE1: | 0.5 in |
| AE2: | 0.57 | AG: | 6.31 |
| BF: | 0.53 | V: | 2.51 in |
| LL: | 2.95 in | D: | 4.19 |
| LQ1: | 6.31 in | T: | 1.625 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Output Diameter (in): | 1.625 in |
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 26 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.28 |
| Output RPM: | 117 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

