How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | V: | 2.51 in |
| AA: | 12.06 | D: | 4.19 |
| BE1: | 0.5 in | AB: | 5.57 |
| H: | 0.53 in | I: | 5.02 in |
| AG: | 6.31 | AK: | 8.5 |
| P: | 3.51 in | G: | 2.87 |
| LQ1: | 6.31 in | AJ: | 7.25 |
| BF: | 0.53 | LL: | 2.95 in |
| AF: | 0.25 | BD: | 9 |
| Center Distance (in): | 3.25 in | T: | 1.625 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Bore Code: | 26 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.47 |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Service Factor: | 1 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

