How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| AF: | 0.25 | H: | 0.53 in |
| AA: | 12.06 | P: | 3.51 in |
| G: | 2.87 | LQ1: | 6.31 in |
| D: | 4.19 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| I: | 5.02 in | T: | 1.625 |
| AE2: | 0.57 | LL: | 2.95 in |
| AB: | 5.57 | AG: | 6.31 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

