How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AK: | 8.5 |
| AF: | 0.25 | AG: | 6.31 |
| BD: | 9 | LL: | 2.95 in |
| T: | 1.625 | BE1: | 0.5 in |
| H: | 0.53 in | I: | 5.02 in |
| AB: | 5.57 | V: | 2.51 in |
| AE2: | 0.57 | G: | 2.87 |
| P: | 3.51 in | BF: | 0.53 |
| AA: | 12.06 | LQ1: | 6.31 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 58.3 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 3 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

