How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| H: | 0.53 in | LL: | 2.95 in |
| BE1: | 0.5 in | AF: | 0.25 |
| V: | 2.51 in | AG: | 6.31 |
| AK: | 8.5 | AJ: | 7.25 |
| AB: | 5.57 | G: | 2.87 |
| T: | 1.625 | BF: | 0.53 |
| AE2: | 0.57 | D: | 4.19 |
| P: | 3.51 in | I: | 5.02 in |
Technical Specifications
| Ratio: | 5:1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Output RPM: | 339 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.14 |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

