How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | P: | 3.51 in |
| H: | 0.53 in | AE2: | 0.57 |
| BD: | 9 | AK: | 8.5 |
| AG: | 6.31 | LQ1: | 6.31 in |
| T: | 1.625 | AF: | 0.25 |
| AJ: | 7.25 | G: | 2.87 |
| I: | 5.02 in | D: | 4.19 |
| BF: | 0.53 | AA: | 12.06 |
| LL: | 2.95 in | BE1: | 0.5 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 1.57 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

