How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 3.51 in |
| AK: | 8.5 | D: | 4.19 |
| AJ: | 7.25 | AF: | 0.25 |
| AB: | 5.57 | V: | 2.51 in |
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 1.625 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | LQ1: | 6.31 in |
| AA: | 12.06 | BD: | 9 |
| G: | 2.87 | I: | 5.02 in |
| AE2: | 0.57 | AG: | 6.31 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Bore Code: | 26 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 7.84 |
| Center Distance (in): | 3.25 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

