How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | P: | 3.51 in |
| AF: | 0.25 | BE1: | 0.5 in |
| AA: | 12.06 | I: | 5.02 in |
| D: | 4.19 | AK: | 8.5 |
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.57 | LL: | 2.95 in |
| AG: | 6.31 | V: | 2.51 in |
| BD: | 9 | T: | 1.625 |
| AB: | 5.57 | LQ1: | 6.31 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Model Code: | 32YF |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.03 | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

