How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AJ: | 7.25 |
| T: | 1.625 | BD: | 9 |
| AG: | 6.31 | BE1: | 0.5 in |
| AF: | 0.25 | AA: | 12.06 |
| I: | 5.02 in | AB: | 5.57 |
| LQ1: | 6.31 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | BF: | 0.53 |
| G: | 2.87 | AE2: | 0.57 |
| D: | 4.19 | AK: | 8.5 |
| LL: | 2.95 in | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 1.03 |
| Motor Frame Size: | 180TC | Output RPM: | 21.9 |
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 32YF | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

