How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AB: | 5.57 |
| AF: | 0.25 | AK: | 8.5 |
| LQ1: | 6.31 in | BD: | 9 |
| V: | 2.51 in | D: | 4.19 |
| H: | 0.53 in | BF: | 0.53 |
| LL: | 2.95 in | G: | 2.87 |
| T: | 1.625 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| I: | 5.02 in | P: | 3.51 in |
| AJ: | 7.25 | AA: | 12.06 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Assembly: | YF-1 |
| Model Code: | 32YF | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 1.03 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

