How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | G: | 2.87 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.57 | AA: | 12.06 |
| V: | 2.51 in | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| I: | 5.02 in | P: | 3.51 in |
| AK: | 8.5 | BF: | 0.53 |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.25 | D: | 4.19 |
| LQ1: | 6.75 in | AG: | 6.31 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Bore Code: | 26 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.691 |
| Series Code: | OE | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

