How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AE2: | 0.57 |
| H: | 0.53 in | AB: | 5.57 |
| AF: | 0.25 | AG: | 6.31 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | P: | 3.51 in |
| BF: | 0.53 | I: | 5.02 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| LL: | 2.95 in | D: | 4.19 |
| LQ1: | 6.75 in | G: | 2.87 |
| BD: | 9 | T: | 1.625 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 0.691 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

