How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | D: | 4.19 |
| AK: | 8.5 | BD: | 9 |
| T: | 1.625 | BE1: | 0.5 in |
| P: | 3.51 in | LL: | 2.95 in |
| AE2: | 0.57 | G: | 2.87 |
| I: | 5.02 in | BF: | 0.53 |
| LQ1: | 6.75 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AG: | 6.31 |
| AB: | 5.57 | V: | 2.51 in |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Assembly: | YF-1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.28 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

