How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | T: | 1.625 |
| V: | 2.51 in | LQ1: | 6.75 in |
| P: | 3.51 in | D: | 4.19 |
| LL: | 2.95 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| BD: | 9 | AB: | 5.57 |
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.57 | AF: | 0.25 |
| AJ: | 7.25 | H: | 0.53 in |
| I: | 5.02 in | AG: | 6.31 |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Model Code: | 32YF |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.28 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Ratio: | 15:1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Bore Code: | 26 |
| Output RPM: | 117 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

