How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BF: | 0.53 |
| T: | 1.625 | AK: | 8.5 |
| LQ1: | 6.75 in | D: | 4.19 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | BE1: | 0.5 in |
| H: | 0.53 in | BD: | 9 |
| G: | 2.87 | V: | 2.51 in |
| AE2: | 0.57 | AJ: | 7.25 |
| P: | 3.51 in | AA: | 12.06 |
| I: | 5.02 in | LL: | 2.95 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 32YF |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Ratio: | 20:1 | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 4.19 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Bore Code: | 26 | Assembly: | YF-1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

