How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2.87 |
| Center Distance (in): | 3.25 in | LQ1: | 6.75 in |
| AE2: | 0.57 | P: | 3.51 in |
| BE1: | 0.5 in | AG: | 6.31 |
| H: | 0.53 in | V: | 2.51 in |
| BD: | 9 | LL: | 2.95 in |
| AF: | 0.25 | I: | 5.02 in |
| AJ: | 7.25 | T: | 1.625 |
| D: | 4.19 | BF: | 0.53 |
| AA: | 12.06 | AB: | 5.57 |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.35 | Gear Type: | Worm |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 32YF |
| Service Factor: | 1 | Assembly: | YF-1 |
| Motor Frame Size: | 210TC | Bore Code: | 26 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

