How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 6.31 |
| BD: | 9 | AJ: | 7.25 |
| AA: | 12.06 | H: | 0.53 in |
| LL: | 2.95 in | AF: | 0.25 |
| AB: | 5.57 | AE2: | 0.57 |
| AK: | 8.5 | I: | 5.02 in |
| T: | 1.625 | V: | 2.51 in |
| G: | 2.87 | LQ1: | 6.75 in |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| P: | 3.51 in | D: | 4.19 |
Technical Specifications
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YF |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.35 |
| Ratio: | 40:1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

