How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AG: | 6.31 |
| BE1: | 0.5 in | AF: | 0.25 |
| P: | 3.51 in | AJ: | 7.25 |
| LL: | 2.95 in | T: | 1.625 |
| LQ1: | 6.75 in | AA: | 12.06 |
| BD: | 9 | V: | 2.51 in |
| AB: | 5.57 | AK: | 8.5 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | BF: | 0.53 |
| AE2: | 0.57 | D: | 4.19 |
Technical Specifications
| Ratio: | 40:1 | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.35 | Series Code: | OE |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Bore Code: | 26 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

