How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.625 |
| AE2: | 0.57 | V: | 2.51 in |
| D: | 4.19 | BD: | 9 |
| BE1: | 0.5 in | H: | 0.53 in |
| AB: | 5.57 | BF: | 0.53 |
| P: | 3.51 in | AG: | 6.31 |
| AA: | 12.06 | AK: | 8.5 |
| LL: | 2.95 in | G: | 2.87 |
| AF: | 0.25 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | LQ1: | 6.75 in |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 26 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.57 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

