How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | LQ1: | 6.75 in |
| BF: | 0.53 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| BD: | 9 | I: | 5.02 in |
| T: | 1.625 | BE1: | 0.5 in |
| G: | 2.87 | AA: | 12.06 |
| AB: | 5.57 | H: | 0.53 in |
| P: | 3.51 in | AK: | 8.5 |
| AJ: | 7.25 | AG: | 6.31 |
| V: | 2.51 in | D: | 4.19 |
Technical Specifications
| Ratio: | 60:1 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 60:1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Model Code: | 32YF |
| Bore Code: | 26 | Assembly: | YF-1 |
| Output RPM: | 29.2 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.57 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

