How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 2.51 in |
| P: | 3.51 in | LL: | 2.95 in |
| AF: | 0.25 | G: | 2.87 |
| Center Distance (in): | 3.25 in | LQ1: | 6.75 in |
| H: | 0.53 in | AE2: | 0.57 |
| AG: | 6.31 | AA: | 12.06 |
| T: | 1.625 | D: | 4.19 |
| BE1: | 0.5 in | AB: | 5.57 |
| AJ: | 7.25 | I: | 5.02 in |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 7.84 | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 233 |
| Assembly: | YF-1 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

